Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
52H-3EXXHX63XX
52H-3EXXHX63XX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1325.0
Weight (lb)
7.7
Holding Torque (Max) (Nm)
1800.0
Weight (kg)
3.5
Product Series
52H-3E
Product Type
Enclosed
Hand Lever
Yes
Opening Angle (deg)
5-135°
PublishedDate
1673555628000
Clamp Arm Style
U-Arm (Center)|Lateral (Side) Arm
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8KB-103-1
Spare parts kit: hand lever (size 63)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR631-75-204
U-clamping arm set, right
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-45-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-15-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM631-75-204
U-CLAMPING ARM SET, CENTRIC ACIER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-080-1-01
GMBH/LATERAL SIDE ARM, USED ON 82M-6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-25-144
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-25-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-099-1
SPARE PARTS KIT: HAND LEVER (SIZE 63)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-45-144
CLAMPING ARM SET, LATERAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-45-144
U-CLAMPING ARM SET, CENTRIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-15-144
CLAMPING ARM SET ALU
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-15-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-45-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-75-204
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL631-75-204
U-CLAMPING ARM SET, LEFT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-25-144
U-CLAMPING ARM SET, CENTRIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-25-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top