Heavy-Duty Pneumatic Clamping
82M-3E Lateral Arm

8S631-75-204

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 3.3
Clamp Arm Length (mm) 204.0
Weight (kg) 1.5
Clamp Arm Style Lateral (Side) Arm
Product Type Clamp Arm
Product Function Clamping
PublishedDate 1675261775000
Product Series 82M-3E Arms
Used With Model/Series 82M-3E.…63..
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top