Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UR634-15-144
8UR634-15-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.144
Arm Offset
0.59
Arm Offset
0.59
Arm Offset (mm)
15.0
Clamp Arm Length (mm)
144.0
Arm Offset (mm)
15.0
Weight (kg)
0.52
Product Function
Clamping
PublishedDate
1675261429000
Clamp Arm Style
U-Arm (Right Offset)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Material
Aluminum
Product Type
Clamp Arm
Product Series
82M-3E Arms
Used With Model/Series
82M-3E.…63..
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top