Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UL634-15-144
8UL634-15-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Arm Offset
0.59
Weight (lb)
1.144
Arm Offset
0.59
Arm Offset (mm)
15.0
Arm Offset (mm)
15.0
Clamp Arm Length (mm)
144.0
Weight (kg)
0.52
Used With Model/Series
82M-3E.…63..
Product Series
82M-3E Arms
Material
Aluminum
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675278205000
Product Function
Clamping
Clamp Arm Style
U-Arm (Left Offset)
Product Type
Clamp Arm
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top