Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UR634-25-144
8UR634-25-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.188
Arm Offset
0.98
Arm Offset
0.98
Arm Offset (mm)
25.0
Arm Offset (mm)
25.0
Weight (kg)
0.54
Clamp Arm Length (mm)
144.0
Product Series
82M-3E Arms
Clamp Arm Style
U-Arm (Right Offset)
Product Type
Clamp Arm
Product Function
Clamping
Used With Model/Series
82M-3E.…63..
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Material
Aluminum
PublishedDate
1675282445000
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top