Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UM634-15-144
8UM634-15-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Arm Offset
0.59
Arm Offset
0.59
Weight (lb)
1.1
Arm Offset (mm)
15.0
Arm Offset (mm)
15.0
Weight (kg)
0.5
Clamp Arm Length (mm)
144.0
Product Type
Clamp Arm
Clamp Arm Style
U-Arm (Center)
283-HTS_TARIFF_CODE
84799070
PublishedDate
1675283216000
Product Function
Clamping
Used With Model/Series
82M-3E.…63..
Material
Aluminum
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
82M-3E Arms
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top