Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UL404-45-107
8UL404-45-107
Visit Product Series:
CAD
Download CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.55
Arm Offset
1.77
Arm Offset
1.77
Weight (kg)
0.25
Arm Offset (mm)
45.0
Clamp Arm Length (mm)
107.0
Arm Offset (mm)
45.0
Product Series
82M-3E Arms
Product Function
Clamping
Clamp Arm Style
U-Arm (Left Offset)
Used With Model/Series
82M-3E.…40..
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1678807177000
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UL404-45-107.STEP
Product Type
Clamp Arm
Material
Aluminum
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top