8UL504-15-144
8UL504-15-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.99
Arm Offset
0.59
Arm Offset
0.59
Arm Offset (mm)
15.0
Arm Offset (mm)
15.0
Weight (kg)
0.45
Clamp Arm Length (mm)
144.0
Material
Aluminum
Product Function
Clamping
Clamp Arm Style
U-Arm (Left Offset)
Product Type
Clamp Arm
283-HTS_TARIFF_CODE
84799070
Product Series
82M-3E Arms
PublishedDate
1675279310000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series
82M-3E.…50..
Product Accessories
52H-3EXXHX50XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82M-3EXXXX5XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top