Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82M-3EXXXX5XXX
82M-3EXXXX5XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Arm Torque At 5 Bar (ft-lb)
199.0
Air Consumption per double stroke at 72 psi (ft³)
0.05
Cylinder Bore (in)
1.97
Weight (lb)
6.16
Air Consumption per double stroke at 72 psi (ft³)
0.05
Holding Torque (Max) (ft-lb)
960.0
Air Consumption per double stroke at 5 bar (dm³)
1.6
Weight (kg)
2.8
Clamping Arm Torque At 5 Bar (Nm)
270.0
Cylinder Bore (mm)
50
Holding Torque (Max) (Nm)
1300.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Port Size
G 1/4|1/4-18 NPT
PublishedDate
1675261367000
Opening Angle (deg)
5-135°
Hand Lever
Yes|No
Product Type
Power Clamp
Product Series
82M-3E
Clamp Arm Style
U-Arm (Center)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM504-45-144
CLAMPING ARM SET ALU
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-098-1
SPARE PARTS KIT: HAND LEVER (SIZE 50)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-102-1
SPARE PARTS KIT: HAND LEVER (SIZE 50)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM504-15-144
SPANNARM (CLAMPING ARM SET )
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR504-25-144
RIGHT ARM 25MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM504-25-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8AB-152-1
Ram protection
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL504-15-144
LEFT ARM 15MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL504-45-144
LEFT ARM 45MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR504-45-144
RIGHT ARM 45MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL504-25-144
LEFT ARM 25MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR504-15-144
RIGHT ARM 15MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S501-25-144
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-084-1
HOLD OPEN DEVICE FOR 82M-3 H50
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-070-1-01
Clamping arm set, lateral
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top