Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UR504-25-144
8UR504-25-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.012
Arm Offset
0.98
Arm Offset
0.98
Weight (kg)
0.46
Clamp Arm Length (mm)
144.0
Arm Offset (mm)
25.0
Arm Offset (mm)
25.0
Product Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
82M-3E Arms
Clamp Arm Style
U-Arm (Right Offset)
Product Function
Clamping
PublishedDate
1675262157000
Material
Aluminum
Used With Model/Series
82M-3E.…50..
Product Accessories
52H-3EXXHX50XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82M-3EXXXX5XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top