Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UM504-25-144
8UM504-25-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.99
Arm Offset
0.98
Arm Offset
0.98
Weight (kg)
0.45
Clamp Arm Length (mm)
144.0
Arm Offset (mm)
25.0
Arm Offset (mm)
25.0
Used With Model/Series
82M-3E.…50..
Product Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
82M-3E Arms
Product Function
Clamping
PublishedDate
1675262650000
Material
Aluminum
Clamp Arm Style
U-Arm (Center)
Product Accessories
52H-3EXXHX50XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82M-3EXXXX5XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top