Heavy-Duty Pneumatic Clamping
82M-3E Lateral Arm

8S501-25-144

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 2.2
Clamp Arm Length (mm) 144.0
Weight (kg) 1.0
Clamp Arm Style Lateral (Side) Arm
Product Type Clamp Arm
PublishedDate 1675261193000
Used With Model/Series 82M-3E.…50..
Product Series 82M-3E Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Accessories
52H-3EXXHX50XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82M-3EXXXX5XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top