Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UM404-15-117
8UM404-15-117
Visit Product Series:
CAD
Download CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.528
Arm Offset
0.59
Arm Offset
0.59
Arm Offset (mm)
15.0
Clamp Arm Length (mm)
117.0
Arm Offset (mm)
15.0
Weight (kg)
0.24
Product Type
Clamp Arm
Product Series
82M-3E Arms
Clamp Arm Style
U-Arm (Center)
PublishedDate
1678807457000
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UM404-15-117.stp
Used With Model/Series
82M-3E.…40..
Material
Aluminum
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top