Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UM404-45-107
8UM404-45-107
Visit Product Series:
CAD
Download CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.528
Arm Offset
1.77
Arm Offset
1.77
Clamp Arm Length (mm)
107.0
Arm Offset (mm)
45.0
Weight (kg)
0.24
Arm Offset (mm)
45.0
Material
Aluminum
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series
82M-3E.…40..
Product Type
Clamp Arm
Product Function
Clamping
Product Series
82M-3E Arms
PublishedDate
1678812603000
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UM404-45-107.STEP
Clamp Arm Style
U-Arm (Center)
Back to Top