Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UR404-45-107
8UR404-45-107
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Offset
1.77
Weight (lb)
0.55
Arm Offset
1.77
Weight (kg)
0.25
Arm Offset (mm)
45.0
Clamp Arm Length (mm)
107.0
Arm Offset (mm)
45.0
Material
Aluminum
Used With Model/Series
82M-3E.…40..
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Right Offset)
Product Type
Clamp Arm
Product Series
82M-3E Arms
PublishedDate
1686227687000
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UR404-45-107.STEP
Product Function
Clamping
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top