Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9522150
9522150
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
1.77
Weight (lb)
0.06
Weight (kg)
0.025
Arm Length (mm)
45.0
Arm (Arm)
Single
Accessory Type
Clamping Arm
Used With Model/Series
9522-2
PublishedDate
1723127230000
Product Function
Clamping
Product Type
standard pneumatic clamp accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
swing clamp accessories
Back to Top