Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9522153
9522153
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.08
Arm Length (in)
2.56
Weight (kg)
0.034
Arm Length (mm)
65.0
Product Function
Clamping
PublishedDate
1723127322000
Product Type
standard pneumatic clamp accessories
Arm (Arm)
Single
Used With Model/Series
9522-2
Product Series
swing clamp accessories
Accessory Type
Clamping Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top