Light-Duty Pneumatic Clamping
Destaco’s 9500 Series pneumatic swing clamps arm are designed with flexible mounting options and an additional size with a larger bore.

9540150

Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 1.97
Weight (lb) 0.12
Weight (kg) 0.054
Arm Length (mm) 50.0
Product Function Clamping
Product Series swing clamp accessories
Product Type standard pneumatic clamp accessories
Arm (Arm) Single
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 9530-2|9540-2
PublishedDate 1723128077000
Accessory Type Clamping Arm
Back to Top