Light-Duty Pneumatic Clamping
Destaco’s 9500 Series pneumatic swing clamps arm are designed with flexible mounting options and an additional size with a larger bore.

9540153

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.17
Arm Length (in) 3.15
Weight (kg) 0.079
Arm Length (mm) 80.0
Product Type standard pneumatic clamp accessories
PublishedDate 1723128188000
Accessory Type Clamping Arm
Product Function Clamping
Used With Model/Series 9530-2|9540-2
Arm (Arm) Single
Product Series swing clamp accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top