Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-30-2400-0
B-30-2400-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
7.39
Length (in)
94.49
Tube Diameter (mm)
30
Weight (kg)
3.36
Length (mm)
2400
PublishedDate
1723141102000
Tube Size
30B
DistributorGroup
End Effectors
Product Series
B-30
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Boom Structure
Back to Top