Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-45-1500-0
B-45-1500-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Weight (lb)
6.6
Length (in)
59.06
Length (mm)
1500
Tube Diameter (mm)
45
Weight (kg)
3
Product Type
Boom Structure
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
45B
Material
Aluminum
Product Series
B-45
Back to Top