Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-45-400-0
B-45-400-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.76
Length (in)
15.75
Tube Diameter (in)
1.77
Length (mm)
400.0
Weight (kg)
0.8
Tube Diameter (mm)
45
DistributorGroup
End Effectors
Product Series
B-45
Product Function
Robotic Tooling
Material
Aluminum
Product Type
Boom Structure
Tube Size
45B
Back to Top