Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-45-500-0
B-45-500-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.2
Length (in)
19.69
Tube Diameter (in)
1.77
Length (mm)
500
Weight (kg)
1
Tube Diameter (mm)
45
Product Type
Boom Structure
Material
Aluminum
Product Series
B-45
Product Function
Robotic Tooling
Tube Size
45B
DistributorGroup
End Effectors
Back to Top