Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-45-800-0
B-45-800-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Weight (lb)
3.52
Length (in)
31.5
Length (mm)
800
Weight (kg)
1.6
Tube Diameter (mm)
45
Tube Size
45B
Product Series
B-45
Product Function
Robotic Tooling
Material
Aluminum
DistributorGroup
End Effectors
Product Type
Boom Structure
Back to Top