Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-60-150-0
B-60-150-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.1
Tube Diameter (in)
2.36
Length (in)
5.91
Tube Diameter (mm)
60
Weight (kg)
0.5
Length (mm)
150
Tube Size
60B
Product Series
B-60
Product Function
Robotic Tooling
Product Type
Boom Structure
Material
Aluminum
DistributorGroup
End Effectors
Back to Top