Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-60-600-0
B-60-600-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
23.62
Weight (lb)
4.36
Tube Diameter (in)
2.36
Weight (kg)
1.98
Length (mm)
600.0
Tube Diameter (mm)
60
Tube Size
60B
Product Series
B-60
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Boom Structure
DistributorGroup
End Effectors
Back to Top