Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
B-90-1800-0
B-90-1800-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
70.87
Tube Diameter (in)
3.54
Weight (lb)
25.74
Length (mm)
1800.0
Weight (kg)
11.7
Tube Diameter (mm)
90
DistributorGroup
End Effectors
Tube Size
90B
Product Series
B-90
Material
Aluminum
Product Type
Boom Structure
Product Function
Robotic Tooling
Back to Top