Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1036-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 11.22
Arm Offset 70
Arm Offset 70
Clamp Arm Length (mm) 285
Arm Offset (mm) 70
Arm Offset (mm) 70
Thru Hole (mm) 11
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Function Clamping
Accessory Type Clamp Arm
Back to Top