Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1173-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 120
Clamp Arm Length (in) 9.65
Arm Offset 120
Arm Offset (mm) 120
Arm Offset (mm) 120
Clamp Arm Length (mm) 245
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 11
Accessory Type Clamp Arm
Back to Top