End Effectors
BM1 - Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R08

Visit Product Series:
CAD
Product Details Unit View:
Maximum Static Product Load (ft lb) 258
Width (in) 7
Length (in) 16
Weight (lb) 11.1
Tube Diameter (in) 1.77
Tube Diameter (mm) 45
max_static_product_load_metric 350
Robot Interface Thru Holes (qty/size) (mm) (8) 16 on 160mm BC
Maximum Static Product Load (Nm) 350
Width (mm) 177.8
Length (mm) 406.4
Weight (kg) 5.05
Robot Interface Dowel Holes (qty/size) (mm) (2) 13 on 125mm BC
Tube Size 45B
Product Function Robotic Tooling
Product Type Mid Mount
Material Aluminum
Robot Interface Bolt Pattern R08: 160mm Bolt Circle, Includes Insulation
DistributorGroup End Effectors
Product Series BM1
Back to Top