Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R12
BM1-45-DE-R12
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.1
Tube Diameter (in)
1.77
Length (in)
16
Width (in)
7
Maximum Static Product Load (ft lb)
258
Weight (kg)
5.05
Maximum Static Product Load (Nm)
350
Tube Diameter (mm)
45
Length (mm)
406.4
Width (mm)
177.8
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
max_static_product_load_metric
350
Product Function
Robotic Tooling
Product Type
Mid Mount
Tube Size
45B
Product Series
BM1
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation
DistributorGroup
End Effectors
Material
Aluminum
Back to Top