End Effectors
BM1 - Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R13

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77
Length (in) 16
Maximum Static Product Load (ft lb) 258
Weight (lb) 11.1
Width (in) 7
Maximum Static Product Load (Nm) 350
Weight (kg) 5.05
max_static_product_load_metric 350
Tube Diameter (mm) 45
Length (mm) 406.4
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
Width (mm) 177.8
Product Function Robotic Tooling
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Tube Size 45B
DistributorGroup End Effectors
Product Series BM1
Product Type Mid Mount
Material Aluminum
Back to Top