Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-SE-R05
BM1-45-SE-R05
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Tube Diameter (in)
1.77
Maximum Static Product Load (ft lb)
258
Length (in)
16
Weight (lb)
11.1
Length (mm)
406.4
Weight (kg)
5.05
Width (mm)
177.8
Tube Diameter (mm)
45
max_static_product_load_metric
350
Maximum Static Product Load (Nm)
350
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Product Type
Mid Mount
Material
Aluminum
DistributorGroup
End Effectors
Product Series
BM1
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R05: 125mm Bolt Circle, Includes Insulation
Tube Size
45B
Back to Top