Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-SE-R07
BM1-45-SE-R07
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Length (in)
16
Tube Diameter (in)
1.77
Maximum Static Product Load (ft lb)
258
Weight (lb)
11.1
Maximum Static Product Load (Nm)
350
Weight (kg)
5.05
Width (mm)
177.8
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Tube Diameter (mm)
45
Length (mm)
406.4
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
max_static_product_load_metric
350
Product Series
BM1
Tube Size
45B
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Mid Mount
Robot Interface Bolt Pattern
R07: 200mm Bolt Circle
DistributorGroup
End Effectors
Back to Top