Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-SE-R12
BM1-45-SE-R12
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16
Tube Diameter (in)
1.77
Weight (lb)
11.1
Maximum Static Product Load (ft lb)
258
Width (in)
7
Maximum Static Product Load (Nm)
350
Weight (kg)
5.05
Length (mm)
406.4
Width (mm)
177.8
max_static_product_load_metric
350
Tube Diameter (mm)
45
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
Product Series
BM1
Product Type
Mid Mount
DistributorGroup
End Effectors
Tube Size
45B
Material
Aluminum
Back to Top