End Effectors
BM1 - Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R13

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.1
Length (in) 16
Width (in) 7
Tube Diameter (in) 1.77
Maximum Static Product Load (ft lb) 258
Length (mm) 406.4
Maximum Static Product Load (Nm) 350
Width (mm) 177.8
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
max_static_product_load_metric 350
Tube Diameter (mm) 45
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
Weight (kg) 5.05
DistributorGroup End Effectors
Product Series BM1
Material Aluminum
Tube Size 45B
Product Type Mid Mount
Product Function Robotic Tooling
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Back to Top