End Effectors
BM1 - Double Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-DE-R02

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 16.0
Weight (lb) 11.5
Maximum Static Product Load (ft lb) 500.0
Tube Diameter (in) 2.36
Width (in) 7.0
Width (mm) 177.8
Weight (kg) 5.2
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Tube Diameter (mm) 60
Maximum Static Product Load (Nm) 675.0
max_static_product_load_metric 675.0
Length (mm) 406.4
Tube Size 60B
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Mid Mount
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
Product Series BM1
Back to Top