Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-DE-R14
BM1-60-DE-R14
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (ft lb)
500
Width (in)
7
Tube Diameter (in)
2.36
Weight (lb)
11.5
Length (in)
16
max_static_product_load_metric
675
Weight (kg)
5.2
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Length (mm)
406.4
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Tube Diameter (mm)
60
Maximum Static Product Load (Nm)
675
Width (mm)
177.8
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
60B
DistributorGroup
End Effectors
Product Type
Mid Mount
Robot Interface Bolt Pattern
R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep
Product Series
BM1
Back to Top