Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-SE-R05
BM1-60-SE-R05
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Maximum Static Product Load (ft lb)
500.0
Width (in)
7.0
Weight (lb)
11.5
Length (in)
16.0
Length (mm)
406.4
Maximum Static Product Load (Nm)
675.0
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Weight (kg)
5.2
Tube Diameter (mm)
60
max_static_product_load_metric
675.0
Width (mm)
177.8
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
BM1
283-HTS_TARIFF_CODE
76109090
Robot Interface Bolt Pattern
R05: 125mm Bolt Circle, Includes Insulation
Tube Size
60B
Product Type
Mid Mount
Back to Top