Grippers
Destaco’s CP-1 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-1-C

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.24
Weight (lb) 0.2
Maximum Finger Length (in) 1.18
Cylinder Bore (in) 0.63
Repeatability (±in) 0.001
Grip Force (lbf) 13.0
Pressure Range (psi) 29-145
Pressure Range (bar) 43141
Cylinder Bore (mm) 16
Grip Force (N) 60.0
Weight (kg) 0.09
Imperial or Metric Product Metric
Maximum Finger Length (mm) 30.0
Stroke (mm) 6.0
Repeatability (±mm) 0.025
Product Series CP
Special Feature Compact
Product Function Gripping
Number of Jaws 2.0
283-HTS_TARIFF_CODE 84799080
Temp Range Standard -35° to 80°C (-30° to 180°F)
Optional Sensor Yes
Spring Assist Optional
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.06
PublishedDate 1718125156000
DistributorGroup Robohand Gripping Solutions
Protection Class IP54
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP1V
SET DE JOINT VITON CP1V+ RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP1V
KIT DE FOURNITURE VITON CA-CP1REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP1
SET DE JOINT CP1+ RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP1
Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top