End Effectors
Destaco’s CP-1 Series of two-jaw parallel grippers are general industrial grippers capable of high grip force and offer a compact design.

CP-20-200

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.94
Tube Diameter (in) 0.79
Weight (kg) 0.43
Pin Diameter (mm) 20.0
Tube Diameter (mm) 20
283-HTS_TARIFF_CODE 84799070
Product Series CP
Product Function Robotic Tooling
DistributorGroup Robohand Gripping Solutions
Tube Size 20 mm
Product Type Centering Pin
Back to Top