Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
CP-5-C
CP-5-C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
243
Maximum Finger Length (in)
3.15
Weight (lb)
2.8
Stroke (in)
1.06
Pressure Range (psi)
29-145
Repeatability (±in)
0.001
Cylinder Bore (in)
2.48
Repeatability (±mm)
0.025
Cylinder Bore (mm)
63
Imperial or Metric Product
Metric
Pressure Range (bar)
43141
Weight (kg)
1.27
Stroke (mm)
27
Maximum Finger Length (mm)
80
Grip Force (N)
1081
Product Type
2 Jaw Parallel
Special Feature
Compact
PublishedDate
1718132716000
Product Series
CP
Optional Sensor
Yes
Protection Class
IP54
Spring Assist
Optional
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Actuation (Open/Closed) (Sec)
0.09
DistributorGroup
Robohand Gripping Solutions
Number of Jaws
2
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP5V
SET DE JOINTS VITON CP-5-V, RESSORTS INCLUS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP5
SET DE JOINT CP5 + RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP5
KIT SDCP5 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP5
Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP5V
KIT DE FOURNITURES CA-CP5REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top