Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
CP-6
CP-6
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
618
Maximum Finger Length (in)
3.94
Stroke (in)
0.94
Cylinder Bore (in)
3.15
Pressure Range (psi)
29-145
Weight (lb)
5.51
Repeatability (±in)
0.001
Imperial or Metric Product
Metric
Stroke (mm)
24
Grip Force (N)
2749
Cylinder Bore (mm)
80
Pressure Range (bar)
43141
Repeatability (±mm)
0.025
Maximum Finger Length (mm)
100
Weight (kg)
2.5
Temp Range Standard
-35° to 80°C (-30° to 180°F)
PublishedDate
1718135328000
Optional Sensor
Yes
Number of Jaws
2
Spring Assist
Optional
Product Function
Gripping
Product Series
CP
Protection Class
IP54
Actuation (Open/Closed) (Sec)
0.12
Product Type
2 Jaw Parallel
DistributorGroup
Robohand Gripping Solutions
Special Feature
Compact
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP6
SET DE JOINTS PINCE CP6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP6V
VITON SEAL KIT FOR CP-6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP6
KIT DE REPARATION CP6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP6
ROBOHAND INDUCTIVE SENSOR MOUNTING KIT (CP 6 SERIES SD OPTION)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP6V
KIT DE FOURNITURE CA-CP6RE-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top