Holding Capacity - Horizontal Dry (lbf)
33.0
Holding Capacity - Horizontal Wet (lbf)
8.0
Diameter (in)
4.03
Cup Size
3.94 in
Weight (oz)
5.6
Weight (g)
159.0
Holding Capacity - Horizontal Dry (kg)
15.0
Diameter (mm)
102.4
Holding Capacity - Horizontal Wet (kg)
3.6
Cup Size
100 mm
Product Series
AC/BT
Holding Capacity - Vertical Lift (kg)
40.4
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol