Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-153FF-B-30
CPI-153FF-B-30
CUP FF 1.5in. X 3in. B-MT BLUE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
15.0
Cup Size
1.50 x 3.00 in
Length (in)
3.0
Width (in)
1.5
Holding Capacity - Horizontal Wet (lbf)
5.0
Weight (oz)
1.2
Weight (g)
35.0
Width (mm)
38.1
Holding Capacity - Horizontal Dry (kg)
6.8
Holding Capacity - Horizontal Wet (kg)
2.3
Cup Size
38.1 x 76.2 mm
Length (mm)
76.2
Durometer
30 (Blue)
Shape
Oval
PublishedDate
1718735767000
Holding Capacity - Vertical Lift (lbf)
18.0
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
8.2
Product Type
Flatfoot
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
FF/PF Oval
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8" NPT
Back to Top