Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-153FF-C-45
CPI-153FF-C-45
CUP FF 1.5in. X 3in. C-MT RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.2
Width (in)
1.5
Cup Size
1.50 x 3.00 in
Length (in)
3.0
Holding Capacity - Horizontal Dry (lbf)
15.0
Holding Capacity - Horizontal Wet (lbf)
5.0
Length (mm)
76.2
Holding Capacity - Horizontal Wet (kg)
2.3
Width (mm)
38.1
Cup Size
38.1 x 76.2 mm
Holding Capacity - Horizontal Dry (kg)
6.8
Weight (g)
35.0
Holding Capacity - Vertical Lift (kg)
8.2
Product Function
Robotic Tooling
Mount
1.25" Square
DistributorGroup
End Effectors
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
18.0
Product Series
FF/PF Oval
PublishedDate
1718736153000
Durometer
45 (Red)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Flatfoot
Shape
Oval
Back to Top