End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-15AC-C-45

CUP BEL 1.5in. C-MT RED
  • Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD

Product Details Unit View:
Cup Size 1.50 in
Weight (oz) 1.2
Holding Capacity - Horizontal Wet (lbf) 3.0
Holding Capacity - Horizontal Dry (lbf) 6.0
Diameter (in) 1.62
Weight (g) 35.0
Holding Capacity - Horizontal Dry (kg) 2.7
Cup Size 38 mm
Diameter (mm) 41.1
Holding Capacity - Horizontal Wet (kg) 1.4
Holding Capacity - Vertical Lift (lbf) 8.0
Shape Round
DistributorGroup End Effectors
PublishedDate 1718736474000
Durometer 45 (Red)
Material Nitrile
Product Function Robotic Tooling
Product Type Bellows
Mount 1.25" Square
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series AC/BT
Holding Capacity - Vertical Lift (kg) 3.6
Back to Top