Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-180-25-SA
CPI-180-25-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.97
Tube Diameter (in)
0.98
Length (in)
6.81
Maximum Static Clamp Load (ft lb)
200
Apple Core (in)
0.75
Maximum Static Clamp Load (Nm)
271
Length (mm)
172.9
max_static_clamp_load_metric
271
Tube Diameter (mm)
25
Apple Core (mm)
19
Weight (kg)
0.44
Material
Aluminum
Tube Size
25 mm
Product Function
Robotic Tooling
Product Type
Swivel Arm
Finish
Blue
Apple Core Size
19
DistributorGroup
End Effectors
Product Series
SA
Back to Top