End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-255FF-C-30

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 5.2
Cup Size 2.50 x 5.00 in
Holding Capacity - Horizontal Wet (lbf) 7.0
Width (in) 2.5
Length (in) 5.0
Holding Capacity - Horizontal Dry (lbf) 45.0
Length (mm) 127.0
Width (mm) 63.5
Weight (g) 147.0
Holding Capacity - Horizontal Dry (kg) 20.4
Cup Size 63.5 x 127 mm
Holding Capacity - Horizontal Wet (kg) 3.2
Product Type Flatfoot
Holding Capacity - Vertical Lift (kg) 25.0
Material Nitrile
Shape Oval
Durometer 30 (Blue)
Mount 1.25" Square
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series FF/PF Oval
PublishedDate 1718888098000
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 55.0
Back to Top