Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30DC-B-60
CPI-30DC-B-60
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
3.00 in
Diameter (in)
3.34
Weight (oz)
3.0
Weight (g)
84.0
Cup Size
76 mm
Diameter (mm)
84.8
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
35.0
Durometer
60 (Black)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg)
15.9
Material
Nitrile
Shape
Round
PublishedDate
1718888771000
Product Type
Destacker
Product Function
Robotic Tooling
Mount
3/8" NPT
Product Series
DC
Back to Top